Standards Compliance

List of CE・UKCA marking

Not all products beginning with the product series number given in the list of products conforming to the standards are certified (for example, products with/without certain specifications and custom order products). The list is for reference only. Please contact our local sales representative for specific model numbers.

Refining and pressure adjusting components

Mechanical pressure switch for air APE・APS Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
APE
APS
Air unit CXU Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
CXU30-4G2R
CXU30-VE
CXU10-FAB3
CXU30-FAB4U
CXU10-EXA
(Voltage:DC12V,DC24V Only)
CXU30-ADK-00-※-2HS-※
Oil mist filter M※000 Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
M2000-Q3,Q4
M3000-Q3,Q4
M4000-Q3,Q4
M6000-Q3,Q4
Mechanical pressure switch P4000 Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
P4000
Compact mechanical pressure switch P※100 Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
P1100
P4100
P8100
Residual pressure exhaust valve with spool position detection SNS Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
SNS
3-port solenoid valve with spool position detection SNP Series
Model
CE marking Declaration of Conformity No.
UKCA marking Declaration of Conformity No.
Coil housing
Rated voltage
Option code
Content
AC100V
(50/60Hz)・
AC110V
(60Hz)
AC110V (50/60Hz)・AC121V (60Hz)
AC120V (50/60Hz)・AC132V (60Hz)
AC200V (50/60Hz)・AC220V (60Hz)
AC220V (50/60Hz)・AC242V (60Hz)
DC12V
DC24V
DC48V
DC100V
SNP
2G
DIN terminal box(Pg9)
-
-
-
-
2HS
DIN terminal box with light/surge suppressor(Pg9)
-
-
-
-
2J
DIN terminal box(M12-4P connector)
-
-
-
-
2KS
DIN terminal box with light/surge suppressor(M12-4P connector)
-
-
-
-
Back to INDEX