Standards Compliance
- HOME
- Products & Support
- Standards Compliance
- North American Standards (UL/CSA)(Controllers)
List of CKD products conforming to UL/CSA
Not all products beginning with the product series number given in the list of products conforming to the standards are certified (for example, products with/without certain specifications and custom order products). The list is for reference only. Please contact our local sales representative for specific model numbers.
Controllers
Remote I/O RT Series
Model name | UL | CSA | ||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
RT-XAAGA02N RT-XBAGA02N RTXADGA16A RT-XADGA16B RT-XADGB08 RT-XADGB08B RTXBDGA16A RT-XBDGA16B RT-XTECN00N RT-XTENN00N RT-XP24A01N RT-XEELN00N RT-XEERN00N RT-XFELN00N RT-XFERN00N RT-XLMSA08N |
UL61010-1 UL61010-2-201 |
E338365 | UL | CSA-C22.2 No. 61010-1-12 CAS-C22.2 No. 61010-2-201:18 |
E338365 | UL |