Standards Compliance
- HOME
- Products & Support
- Standards Compliance
- List of CKD Products Conforming to North American standards (UL/CSA)
List of CKD Products Conforming to North American standards (UL/CSA)
Not all products beginning with the product series number given in the list of products conforming to the standards are certified (for example, products with/without certain specifications and custom order products). The list is for reference only. Please contact our local sales representative for specific model numbers.
Directional control valves (Serial Transmission)
3, 5-port pilot operated valve 4GA/BR・M4GA/BR・MN4GA/BR Series
Model name | UL | CSA | ||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
3GA1~3R, 3GB1~2R 4GA/B1~3R M4GA1~3R, M4GB1~3R MN4GA1~2R, MN4GB1~2R (Individual wiring・VDC24 only) |
UL429 | MH47133 | UL | CSA-C22.2 №139-1982 |
MH47133 | UL |
M3GA1-3R*T30(R), M3GB1-2R*T30(R) M4GA1-3R*T30(R), M4GB1-3R*T30(R) MN3GA1-2R*T30(R), MN3GB1-2R*T30(R) MN4GA1-2R*T30(R), MN4GB1-2R*T30(R) (D-sub connector・VDC24 only) |
UL429 | MH47133 | UL | |||
M3GA1~3R*T8G*, M3GB1~2R*T8G* M4GA1~3R*T8G*, M4GB1~3R*T8G* MN3GA1~2R*T8G*, MN3GB1~2R*T8G* MN4GA1~2R*T8G*, MN4GB1~2R*T8G* M3GA1~3R*T8KC*, M3GB1~2R*T8KC* M4GA1~3R*T8KC*, M4GB1~3R*T8KC* MN3GA1~2R*T8KC*, MN3GB1~2R*T8KC* MN4GA1~2R*T8KC*, MN4GB1~2R*T8KC* M3GA1~3R*T8EN*, M3GB1~2R*T8EN* M4GA1~3R*T8EN*, M4GB1~3R*T8EN* MN3GA1~2R*T8EN*, MN3GB1~2R*T8EN* MN4GA1~2R*T8EN*, MN4GB1~2R*T8EN* M3GA1~3R*T8EC*, M3GB1~2R*T8EC* M4GA1~3R*T8EC*, M4GB1~3R*T8EC* MN3GA1~2R*T8EC*, MN3GB1~2R*T8EC* MN4GA1~2R*T8EC*, MN4GB1~2R*T8EC* (OPP7, OPP8, VDC24 only) |
UL61010-1 | E532936 | UL |
3, 5-port pilot operated valve 4GD/ER・M4GD/ER・MN4GD/ER Series
Model name | UL | CSA | ||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
3GD1~3R, 3GE1~2R 4GD1~3R, 4GE1~3R M3GD1~3R, M3GE1~2R M4GD1~3R, M4GE1~3R MN3GD1~2R, MN3GE1~2R MN4GD1~2R, MN4GE1~2R (Individual wiring・VDC24 only) |
UL429 | MH47133 | UL | CSA-C22.2 №139-1982 |
MH47133 | UL |
M3GD1~3R*T30(R), M3GE1~2R*T30(R) M4GD1~3R*T30(R), M4GE1~3R*T30(R) MN3GD1~2R*T30(R), MN3GE1~2R*T30(R) MN4GD1~2R*T30(R), MN4GE1~2R*T30(R) (D-sub connector・VDC24 only) |
UL429 | MH47133 | UL | |||
M3GD1~3R*T8G*, M3GE1~2R*T8G* M4GD1~3R*T8G*, M4GE1~3R*T8G* MN3GD1~2R*T8G*, MN3GE1~2R*T8G* MN4GD1~2R*T8G*, MN4GE1~2R*T8G* M3GD1~3R*T8KC*, M3GE1~2R*T8KC* M4GD1~3R*T8KC*, M4GE1~3R*T8KC* MN3GD1~2R*T8KC*, MN3GE1~2R*T8KC* MN4GD1~2R*T8KC*, MN4GE1~2R*T8KC* M3GD1~3R*T8EN*, M3GE1~2R*T8EN* M4GD1~3R*T8EN*, M4GE1~3R*T8EN* MN3GD1~2R*T8EN*, MN3GE1~2R*T8EN* MN4GD1~2R*T8EN*, MN4GE1~2R*T8EN* M3GD1~3R*T8EC*, M3GE1~2R*T8EC* M4GD1~3R*T8EC*, M4GE1~3R*T8EC* MN3GD1~2R*T8EC*, MN3GE1~2R*T8EC* MN4GD1~2R*T8EC*, MN4GE1~2R*T8EC* (OPP7, OPP8, VDC24 only) |
UL61010-1 | E532936 | UL |
Pilot operated 3, 5-port valve Plug-in-type block manifold TVG Series
Direct acting 3-port valve 3QR・3QB・3QE・3QZ Series
Model name | UL | CSA |
||||
Standard | Verification No. | Issuing Authority | Standard | Verification No. | Issuing Authority | |
3QB,M3QB | UL429 | MH47133 | UL |