Indonesia and Vietnam joined CKD's overseas sales network!
We,CKD expands our global network!
As we announced "CKD also contributes overseas operation!" in the first column, customers expanding the sales network to Indonesia and Vietnam, can count on us! "PT.CKDTRADINGINDONESIA" and "CKD Vietnam Engineering Co.,Ltd." have just started.
●PT. CKD TRADING INDONESIA
Address: Kawasan Industri Jababeka V Jl. Science Boulevard Blok A2/6 Cikarang, Bekasi 17825, Indonesia
TEL: +62-(0)21-572-3220
Fax: +62-(0)21-573-4112
The population in Indonesia is approximately 240 million.
(twice as large as Japan!) The fourth largest population in the world.
The area is 1,910,931km2. It is the widest as an island country.
Automobile industry has been active and Japanese-affiliated company has 90% share.
●CKD Vietnam Engineering Co., Ltd.
Address: 18th Floor, CMC Tower, Duy Tan Street, Cau Giay District, Hanoi, Vietnam
TEL: +84-(0)24-3795-7631
Fax: +84-(0)24-3795-7637
Vietnam's population is 87 million and the thirteenth in the world.
Also the area is 331,200km2. It is 90% of the area of Japan.
A wide range of industries as electric, automobile has been expanding and developing.
CKD is ready to provide the best service for customers expanding to developing "VISTA".
Timely supply of maintenance parts as cylinder can support you!