Attachment Examples
Here are some examples of attachments
- Hoisting hook (general purpose)
- For suctioning of bags
- For the suction-transport of corrugated cardboards
- For suctioning 18 L cans
- Roll material for internal diameter clamp
- Clamp for food trays
Hoisting hook (general purpose)
A simple hook type to match various workpiece shapes.
Ideal for hanging sling belts and special attachments, or when attachments need to be replaced.
- Applications
- Assists in the mounting and removal of material workpieces to and from processing machines or the transfer of completed assemblies to pallets
- Max. transport weight (at 0.7 MPa)
- 52 kg (palletizing model)
Other attachment examples
The hook for hoisting can be used for various applications with a sub-attachment.
Sub-attachments must be provided by the customer.
-
Drum suspending clamp
Attached to the hook, it can transport drum cans, etc.
-
Magnetic attraction
A magnet is mounted at the tip of the hook to magnetically attract and transport metallic workpieces. Round iron parts can also be suctioned.
-
Bag clamp
A clamper is mounted on the hook, allowing bagged workpieces such as bags of material to be clamped and transported.
-
Hook balancer
A hook balancer is attached on the hook to suspend and transport long workpieces.
-
Clamp for rectangular workpieces
A clamper can be mounted on the hook to clamp and transport rectangular workpieces.
-
Sling belt
Low-cost, general-purpose use is possible for a wide variety of products or for infrequent use.