To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Set up packaging film roll
The packaging film roll (30 kg) used in the automatic food packaging machines is replaced five times a day.
Two strong workers load the film rolls.
-
Before
Experiencing any of the following problems?
・The positioning of the film roll is difficult to do by hand.
・Lower back pain caused by working in an awkward position.
・Work must be done by two people.
-
After
When the PowerArm is introduced...
・The flexible arm makes positioning easy.
・Loading can now be performed in a safe posture.
・Loading can now be done by anyone.
Specifications
- Work weight
- 30kg
- Frequency
- 5 times/day
- Arm
- Extension arm +ø125 (FP1 (food grade))
- Attachment
- Roll inner clamp bar For attachments, click here.