To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Pack 18L can into corrugated carton
After packing a 20-kg can of seasoning, the can is stacked on a separate pallet for shipping.
The packing is done by two workers.
-
Before
Experiencing any of the following problems?
・Lower back pain caused by working in an awkward position.
・There is a risk of accidentally dropping the workpiece and causing injury.
・Work must be done by two people.
-
After
When the PowerArm is introduced...
・Lifting can now be done in a safe posture.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
・Packaging can now be done with one worker.
Specifications
- Work weight
- 20kg
- Frequency
- 300 cans/week
- Arm
- ø80 + ø100 + SCARA arm
- Attachment
- Hook For attachments, click here.