To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Set cylindrical work to washer
A pipe-shaped workpiece (25 kg) is set in the washer for cleaning.
-
Before
Experiencing any of the following problems?
・There is a risk of accidentally dropping the workpiece and causing injury.
・No overhead assistive devices or the like can be used due to issues with work process or space.
・Lower back pain caused by working in an awkward position.
-
After
When the PowerArm is introduced...
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
・The PowerArm allows assistive motion from the side, reducing the need to work in an awkward posture.
・The workpiece can now be set in a safe posture.
Specifications
- Work weight
- 25kg
- Frequency
- 50 times/day
- Arm
- ø100 + SCARA arm
- Attachment
- Clamp (Air-Hand)