To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Replace jig to vertical machining center
The jigs (30kg) used in machining centers (machine tools that can perform a series of various machining operations) are replaced three times a day, and it takes two people to replace them.
-
Before
Experiencing any of the following problems?
・No overhead assistive devices or the like can be used due to issues with work process or space.
・Work must be done by two people.
・Lower back pain caused by working in an awkward position.
-
After
When the PowerArm is introduced...
・The PowerArm allows assistive motion from the side, reducing the need to work in an awkward posture.
・Installation can now be done with one worker.
・Assembly work can be performed in a safe posture.
Specifications
- Work weight
- 30kg
- Frequency
- 3 times/day
- Arm
- Extension arm +ø100
- Attachment
- Hook For attachments, click here.
- Additional specifications
- Dolly For features, click here