To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Replace whetstone to grinding machine
The grinding wheel (25 kg) used on the grinder (a machine tool used to shave and finish the surfaces of metal, wood, resin, etc.) is changed daily.
-
Before
Experiencing any of the following problems?
・Lower back pain caused by working in an awkward position.
・This is heavy-duty work and limited to a select number of people who can handle it.
・There is a risk of accidentally dropping the workpiece and causing injury.
-
After
When the PowerArm is introduced...
・The workpiece can now be set in a safe posture.
・By easing the heavy-duty work, now anyone can handle the work.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
Specifications
- Work weight
- 25kg
- Frequency
- 1 time/day
- Arm
- Extension arm +ø125
- Attachment
- Customized attachment
- Additional specifications
- Dolly/mechanical lock For features, click here