To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Convey die from high shelf
A mold (30 kg) is moved from the storage area to the work area.
-
Before
Experiencing any of the following problems?
・There is a risk of head injury because the workpiece is taken out from a high position.
・It is difficult to ensure safety due to the cramped work space.
・There is a risk of accidentally dropping the workpiece and causing injury.
-
After
When the PowerArm is introduced...
・Workpiece removal from a high position can now be done safely with the help of the assistive device.
・The workpiece can be moved on a dolly, so work can be performed safely even in narrow spaces.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
Specifications
- Work weight
- 30kg
- Frequency
- 1 time/day
- Arm
- Extension arm +ø100
- Attachment
- Hook For attachments, click here.
- Additional specifications
- Dolly For features, click here