To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Assistance for upper direction work
Work is performed in an upward extended posture while holding a heavy object.
-
Before
Experiencing any of the following problems?
・Arm fatigue ensues due to raised arms.
・Lower back pain caused by working in an awkward position.
-
After
When the PowerArm is introduced...
・With the assistive device's bottom-up motion, work in an awkward position could be reduced.
・Assembly work can be performed in a safe posture.
Specifications
- Work weight
- 15kg
- Frequency
- 10 times/day
- Arm
- Φ80 + SCARA
- Attachment
- Nut runner
- Additional specifications
- Dolly For features, click here