To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Conveyance of cylindrical work
A long, round bar-shaped workpiece (50 kg) is set on the machine about 20 times daily.
It takes two people to set the workpiece.
-
Before
Experiencing any of the following problems?
・There is no place to place an assistive device in a small work area.
・There is a risk of accidentally dropping the workpiece and causing injury.
・Work must be done by two people.
-
After
When the PowerArm is introduced...
・The machine can be folded compactly for storage when not in use, so it can be installed in small work areas.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
・The workpiece can now be set by one person.
Specifications
- Work weight
- ~50kg
- Frequency
- 20 times/day
- Arm
- Extension arm +ø100+φ125
- Attachment
- Vertical clamp unit