To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Assembling assistant to machine tool
A servo motor (30 kg) is mounted on the machine tool.
When working with a hoist, there is no dedicated attachment and it takes time to set up.
-
Before
Experiencing any of the following problems?
・The hoist has high operational resistance and cannot be moved smoothly.
・The hoist does not have a dedicated attachment, so it takes time to set up.
・Work must be done by two people.
-
After
When the PowerArm is introduced...
・Work time can now be reduced.
・With a special attachment, direct clamping can be done eliminating the need for setups.
・Assembly work can now be done by one person.
Specifications
- Work weight
- 30kg
- Frequency
- 5 times/day
- Arm
- Extension arm +ø125
- Attachment
- Clamp with reversing function
- Additional specifications
- Dolly For features, click here