To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Transfer from conveyor to palette
100 boxes of corrugated boxes (30 kg) stacked on pallets are transferred to the conveyor every day.
-
Before
Experiencing any of the following problems?
・This is heavy-duty work and limited to a select number of people who can handle it.
・Lower back pain caused by working in an awkward position.
・There is a risk of accidentally dropping the workpiece and causing injury.
-
After
When the PowerArm is introduced...
・By easing the heavy-duty work, now anyone can handle the work.
・Lifting can now be done in a safe posture.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
Specifications
- Work weight
- 30kg
- Frequency
- 100 times/day
- Arm
- Palletizing specifications
- Attachment
- Vacuum pad For attachments, click here.