CFF-360EECO Blister
CFF offers user-friendly performance. Food packaging machine. |
close
CFF offers user-friendly performance. Food packaging machine. |
Each unit can be opened easily by cylinder assisting method. |
Packaging ability (Bottom film width) | 200~360mm |
---|---|
Packaging ability (Film feed pitch) | 120~200mm |
Packaging ability (Production speed) | MAX 20Shots/min (Changed by goods) |
Forming depth | 60mm(MAX) |
Bottom film material | Thermoplastic film (ex. A-PET,PP,HIPS,PVC,PVDC) |
Top film material | Various composite film (ex.PA+PE,PET+MPET+PE) |
Packaging style (Standard) | Ο |
Packaging style (Full-fill) | Ο |
Power supply* | AC200V (51KVA) |
Compressed air | 0.6MPa 1,600NL/min |
Weight* | About 3,800kg |
Length* | 7,200mm |